IESNA:LM-63-2002
[TEST]P1460398
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]06/09/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2604-752-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]PRV-P-PB1B-727-U-T2R
[LUMINAIRE] PREVAIL PETITE DISCRETE LED 1 SQUARE AT 1470MA 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (10) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.44A 52.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_THDi]6.0%
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, POLE, WALL
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5977.2
TILT=NONE
10 -1 1 37 22 1 1 0.3333 0.3333 0.0000
1.000 1 52.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 82 85 90 95 105 115 125 135 145 155 165 175 180 
828.0 882.2 970.5 1090.9 1221.4 1362.0 1500.7 1649.6 1786.5 1964.8 2151.4 2349.0 2515.3 2655.0 2723.0 2722.1 
2657.7 2536.4 2377.5 2154.1 1884.0 1487.9 1101.9 801.4 583.6 429.2 335.4 272.0 229.8 190.2 156.2 124.1 89.1 51.5 
11.9 0.9 0.0 
828.0 881.3 976.0 1082.6 1220.4 1361.0 1508.1 1648.7 1802.2 1963.0 2156.0 2352.6 2518.1 2647.6 2731.3 2730.3 
2668.8 2544.7 2383.0 2173.4 1882.1 1509.9 1152.4 801.4 579.9 426.4 338.2 275.7 230.7 193.0 154.4 123.1 84.5 51.5 
12.9 0.9 0.0 
828.0 882.2 973.2 1088.1 1209.4 1355.5 1498.0 1629.4 1778.3 1940.9 2125.6 2314.0 2480.4 2607.2 2701.9 2720.2 
2674.3 2562.2 2400.4 2215.7 1959.3 1607.3 1273.7 930.9 673.6 476.0 366.7 292.2 246.3 209.5 167.3 135.1 91.9 
54.2 14.7 0.9 0.0 
828.0 886.8 966.8 1068.8 1189.2 1317.8 1453.9 1585.3 1732.3 1871.1 2041.1 2212.0 2376.5 2511.6 2614.6 2663.3 
2644.9 2547.5 2416.1 2269.9 2048.5 1782.9 1451.1 1100.0 818.8 597.4 441.1 342.8 282.1 232.5 195.7 161.7 116.7 
73.5 18.4 1.8 0.0 
828.0 877.6 952.1 1043.1 1150.6 1269.1 1391.4 1513.6 1643.2 1777.3 1911.5 2076.9 2221.2 2366.4 2480.4 2552.1 
2571.4 2535.5 2437.2 2307.6 2160.6 1968.5 1712.1 1417.1 1072.5 794.9 597.4 455.8 345.5 278.5 226.1 180.1 136.0 
87.3 25.7 1.8 0.0 
828.0 873.1 932.8 1010.0 1100.0 1196.5 1301.3 1420.8 1542.1 1656.0 1781.0 1908.8 2044.8 2177.1 2301.2 2398.6 
2462.0 2473.0 2430.8 2351.7 2226.7 2090.7 1937.3 1744.3 1441.9 1123.9 809.6 585.4 440.2 339.1 264.7 207.7 154.4 
100.2 36.8 1.8 0.0 
828.0 863.9 908.9 964.0 1044.0 1129.5 1216.8 1316.0 1419.9 1521.9 1626.6 1747.9 1849.9 1968.5 2097.2 2205.6 
2292.9 2360.9 2390.3 2380.2 2318.6 2222.1 2102.7 1990.6 1878.4 1691.0 1428.1 1093.6 769.2 516.5 363.9 261.9 
181.0 115.8 42.3 1.8 0.0 
828.0 851.9 882.2 931.9 987.9 1056.9 1128.5 1199.3 1285.7 1378.5 1479.6 1577.9 1677.2 1771.8 1884.0 2000.7 
2104.5 2206.5 2297.5 2357.2 2397.7 2396.8 2349.0 2267.2 2192.7 2157.8 2156.9 2093.5 1906.0 1561.4 1107.4 
702.1 375.0 199.4 64.3 2.8 0.0 
828.0 842.7 867.5 897.9 942.9 986.1 1048.6 1106.5 1173.6 1248.9 1336.2 1414.3 1494.3 1589.0 1676.3 1785.6 
1884.9 1986.0 2101.8 2209.3 2330.6 2445.5 2551.1 2630.2 2698.2 2733.1 2737.7 2726.7 2668.8 2472.1 2099.0 
1543.0 906.1 433.8 108.4 3.7 0.0 
828.0 836.3 856.5 879.5 911.6 953.0 1000.8 1054.1 1110.2 1171.7 1239.7 1315.1 1388.6 1466.7 1543.9 1633.1 
1721.3 1810.4 1902.3 2003.4 2123.8 2258.9 2407.8 2575.0 2748.7 2909.6 3056.6 3095.2 2968.4 2610.9 2071.4 
1517.3 880.4 447.6 116.7 3.7 0.0 
828.0 834.5 851.9 874.0 899.7 939.2 983.3 1032.0 1086.3 1142.3 1208.5 1269.1 1340.8 1413.4 1490.6 1567.8 
1651.4 1730.5 1809.5 1900.5 2008.9 2133.9 2272.7 2436.3 2613.6 2797.4 2950.9 3022.6 2914.1 2569.5 2021.8 
1477.8 893.3 431.9 115.8 3.7 0.0 
828.0 830.8 843.6 861.1 888.7 921.8 960.4 1005.4 1054.1 1101.9 1157.9 1217.7 1275.6 1343.6 1409.7 1477.8 
1548.5 1611.0 1664.3 1729.6 1804.9 1884.0 1993.3 2110.0 2255.2 2394.9 2524.5 2580.6 2526.3 2266.3 1861.0 
1355.5 845.5 434.7 103.8 3.7 0.0 
828.0 829.9 838.1 852.8 876.7 907.1 945.7 984.2 1028.4 1077.1 1126.7 1178.2 1229.6 1283.8 1340.8 1394.1 1449.3 
1497.1 1520.9 1559.5 1598.1 1639.5 1695.6 1759.9 1849.0 1939.1 2024.6 2096.2 2075.1 1868.3 1518.2 1073.4 
631.4 329.9 93.7 3.7 0.0 
828.0 821.6 828.9 840.0 862.0 889.6 926.4 961.3 1001.7 1044.9 1086.3 1123.9 1162.5 1192.9 1225.9 1250.8 1269.1 
1279.2 1272.8 1268.2 1265.5 1267.3 1274.7 1288.4 1308.7 1343.6 1364.7 1336.2 1190.1 914.4 643.3 392.4 227.0 
142.4 56.1 2.8 0.0 
828.0 817.0 820.7 831.7 852.8 883.2 918.1 952.1 987.9 1025.6 1055.9 1085.3 1101.9 1117.5 1129.5 1130.4 1122.1 
1111.1 1089.0 1064.2 1032.0 992.5 941.1 879.5 813.3 737.0 647.0 540.4 412.6 295.9 201.3 149.8 111.2 78.1 32.2 1.8 
0.0 
828.0 817.9 820.7 831.7 851.9 881.3 914.4 944.7 977.8 1005.4 1026.5 1042.1 1045.8 1042.1 1032.0 1013.7 984.2 
948.4 902.5 848.2 783.0 703.0 612.1 518.3 425.5 341.9 281.2 230.7 192.1 164.5 141.5 117.6 91.0 57.0 21.1 1.8 0.0 
828.0 814.2 817.0 828.9 851.0 879.5 910.7 936.5 963.1 982.4 994.4 993.4 982.4 964.0 934.6 895.1 850.1 
798.6 740.7 667.2 580.8 484.3 399.8 325.3 272.0 234.3 213.2 196.7 180.1 160.8 139.7 120.4 89.1 54.2 20.2 0.9 0.0 
828.0 809.6 815.2 828.9 850.1 877.6 901.5 928.2 946.6 956.7 959.4 946.6 923.6 890.5 850.1 802.3 750.8 689.2 
610.2 525.7 442.0 367.6 309.7 264.7 238.9 225.2 215.0 200.3 182.9 163.6 147.0 124.1 87.3 54.2 13.8 0.9 0.0 
828.0 809.6 810.6 825.3 849.2 872.1 896.0 915.3 930.0 934.6 930.9 914.4 881.3 839.0 790.3 738.0 680.1 603.8 522.0 
443.0 369.4 312.5 268.3 244.5 234.3 226.1 215.0 204.0 186.6 170.0 151.6 118.6 79.0 42.3 5.5 0.9 0.0 
828.0 806.9 809.6 824.3 844.6 868.5 889.6 905.2 918.1 919.9 911.6 890.5 852.8 806.0 751.7 696.6 624.0 544.0 471.4 
398.8 334.5 283.1 251.8 241.7 237.1 229.8 224.2 212.3 196.7 177.4 148.0 102.0 57.9 29.4 1.8 0.9 0.0 
828.0 804.1 806.9 820.7 840.9 863.9 882.2 896.9 908.0 909.8 901.5 876.7 834.5 787.6 730.6 671.8 591.8 514.6 442.0 
376.8 317.1 273.9 247.2 242.6 245.4 240.8 239.9 224.2 208.6 191.2 150.7 88.2 39.5 11.9 0.0 0.0 0.0 
828.0 803.2 807.8 818.8 839.0 861.1 880.4 895.1 906.1 908.0 897.9 874.9 832.6 787.6 728.8 667.2 584.5 509.1 435.6 
375.0 315.2 272.0 247.2 243.5 247.2 241.7 240.8 226.1 214.1 199.4 155.3 92.8 17.5 0.0 0.0 0.0 0.0 
